2021.09.25 4:12:21 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
VCE:2103C91169
Product
Image similar
DROPPER RES ASSY ESI-2/EATS 88VBI 110VDC (FIG 8) FOR USE ON 110VDC NOMINAL (1 RES CONTINUOUSLY RATED) RESISTOR A: NOT APPLICABLE RESISTOR B: 1K3 OHM
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) VCE:2103C91169
Product Description DROPPER RES ASSY ESI-2/EATS 88VBI 110VDC (FIG 8) FOR USE ON 110VDC NOMINAL (1 RES CONTINUOUSLY RATED) RESISTOR A: NOT APPLICABLE RESISTOR B: 1K3 OHM
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
Standard lead time ex-works On request
Net Weight (kg) 0.300 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85332900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1345
Group Code U321
Country of origin Great Britain
RoHS Conformity Date Since: 2010.08.11
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|