2019.07.17 2:30:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
XZM:39007286999005
Product
Image similar
*Spare part* Terminal board complete 5.10 1x B7222 EX 1LG4, 1LG6 Ah 180
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) XZM:39007286999005
Product Description *Spare part* Terminal board complete 5.10 1x B7222 EX 1LG4, 1LG6 Ah 180
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group JB
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.7 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID GG_LD
Product Group 9751
Country of origin Czech Republic
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
UNSPSC 15 26-10-11-09
|