2019.02.15 7:38:27 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
XZM:39007827353101
Product
Image similar
*Spare part* Terminal board complete GK430 1LG4, 1LG6 Ah 200
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) XZM:39007827353101
Product Description *Spare part* Terminal board complete GK430 1LG4, 1LG6 Ah 200
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group JB
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.37 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621878146
Commodity Code Not available
LKZ_FDB/ CatalogID D81-NL
Product Group 9751
Country of origin Czech Republic
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-02-91-90
UNSPSC 15 26-10-11-09
|