SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3SU1100-4BF11-1BA0-Z X90
Product
RONIS key-operated switch, 22 mm, round, plastic, Lock No. SB30, with 2 keys, 2 switch positions O-I, latching, 10:30/1:30 o'clock, key removal O+I, with holder, 1NO, screw terminals, possible special locks: SB31, 421, 455, Z=20-unit packaging
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU1100-4BF11-1BA0-Z X90
Product Description RONIS key-operated switch, 22 mm, round, plastic, Lock No. SB30, with 2 keys, 2 switch positions O-I, latching, 10:30/1:30 o'clock, key removal O+I, with holder, 1NO, screw terminals, possible special locks: SB31, 421, 455, Z=20-unit packaging
Product family Actuators and indicators, 22 mm, round, plastic, black
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,093 Kg
Packaging Dimension 197,00 x 298,00 x 187,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 20
Additional Product Information
EAN 4047621054308
UPC 804766630774
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-43
eClass 14 27-37-12-43
eClass 6 27-37-12-43
eClass 7.1 27-37-12-43
eClass 8 27-37-12-43
eClass 9 27-37-12-43
eClass 9.1 27-37-12-43
ETIM 7 EC001029
ETIM 8 EC001029
ETIM 9 EC001029
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;