SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AE0100-0AA81-0AA0
Product
Image similar
With the help of the basic package, the following performance features for up to up to 200 parking spaces possible: master data management, setup of up to 9 tariffs per user group, authorization switchover to account balance, billing via pre-collection and post-collection, media management, space management, user administration, cash management, cash journal, sales journal, list printouts, service assignment, telephone charge evaluation according to area, department, cost center and extension, communication software
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AE0100-0AA81-0AA0
Product Description With the help of the basic package, the following performance features for up to up to 200 parking spaces possible: master data management, setup of up to 9 tariffs per user group, authorization switchover to account balance, billing via pre-collection and post-collection, media management, space management, user administration, cash management, cash journal, sales journal, list printouts, service assignment, telephone charge evaluation according to area, department, cost center and extension, communication software
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 4C7 / 4C7
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 120 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID A&DSE/KHM-TV
Product Group X0GU
Group Code R143
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2003
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-08-90-90
eClass 14 19-08-90-90
eClass 9.1 19-08-90-90
|
Buy product
Quantity 1 Piece
;