SIPLUS IPC 427E based on 6AG4141-5BG34-0FA0 with conformal coating, 0…+55 °C, HD graphic onboard, 4x USB V3.0 (high current), PCIe (optional), Core i5-6442EQ; 3x Gbit Ethernet (IE/PN); DIN-rail mounting; 8 GB and NVRAM; 2x RS232/485; without PCIe; Windows 7 Ultimate SP1, 64-bit MUI (de, en, es, fr, it); without exchangeable mass storage; 240 GB solid-state drive SATA;
Article Number (Market Facing Number) |
6AG1141-5BG34-4FA0 |
Product Description |
SIPLUS IPC 427E based on 6AG4141-5BG34-0FA0 with conformal coating, 0…+55 °C, HD graphic onboard, 4x USB V3.0 (high current), PCIe (optional), Core i5-6442EQ; 3x Gbit Ethernet (IE/PN); DIN-rail mounting; 8 GB and NVRAM; 2x RS232/485; without PCIe; Windows 7 Ultimate SP1, 64-bit MUI (de, en, es, fr, it); without exchangeable mass storage; 240 GB solid-state drive SATA;
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Standard lead time ex-works |
55 Day/Days |
Net Weight (kg) |
3,000 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618113209 |
UPC |
195125279230 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4B99 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.08.2016 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-02 |
eClass |
14 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
ETIM |
9 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|