SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AT8000-1EB00-3XA0
Product
SIPLUS CMS-Hardware MCN11 "Media converter node;" 1 opt. and 1 electr. "interfaces;" "UW=24 V DC; IP67"
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AT8000-1EB00-3XA0
Product Description SIPLUS CMS-Hardware MCN11 "Media converter node;" 1 opt. and 1 electr. "interfaces;" "UW=24 V DC; IP67"
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 25.06.2025
Price data
Region Specific PriceGroup / Headquarter Price Group 3P6 / 3P6
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 8 Day/Days
Net Weight (kg) 0,600 Kg
Packaging Dimension 80,00 x 200,00 x 70,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948620120
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID DE_CMPROD_767
Product Group 4C06
Group Code R261
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.09.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-14-13
eClass 14 27-20-14-13
eClass 6 27-20-14-04
eClass 7.1 27-20-14-04
eClass 8 27-20-14-04
eClass 9 27-20-14-13
eClass 9.1 27-20-14-13
ETIM 7 EC002960
ETIM 8 EC002960
ETIM 9 EC002960
IDEA 4 6306
UNSPSC 15 41-11-36-39
|
Buy product
Quantity 1 Piece
;