SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV6372-2DF07-4AH0
Product
Image similar
SIMATIC Energy Manager PRO V7.4; including 50 tags, 1 acquisition component, 1 client, 1 web client; engineering/runtime software; single license; software, documentation and license key for download; 2 languages: de,en; web client 6 languages: de,en,it,es,fr,zh; please observe product release: support.industry.siemens.com entry ID: 109815309 - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6AV6372-2DF07-5AH0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6372-2DF07-4AH0
Product Description SIMATIC Energy Manager PRO V7.4; including 50 tags, 1 acquisition component, 1 client, 1 web client; engineering/runtime software; single license; software, documentation and license key for download; 2 languages: de,en; web client 6 languages: de,en,it,es,fr,zh; please observe product release: support.industry.siemens.com entry ID: 109815309 - - consignee email address required for delivery
Product family SIMATIC Energy Manager
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2024
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6AV6372-2DF07-5AH0 Compare Products
Successor information
Successor 6AV6372-2DF07-5AH0
Successor Description SIMATIC Energy Manager PRO V7.5; including 50 tags, 1 acquisition component, 1 client, 1 web client; engineering/runtime software; single license; software, documentation and license key for download; 2 languages: de,en; web client 6 languages: de,en,it,es,fr,zh; please observe product release: support.industry.siemens.com entry ID: 109826722 - - consignee email address required for delivery
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515735861
UPC 195125397460
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2Y
Product Group 3016
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;