SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV6372-2DF17-4AX0
Product
Image similar
SIMATIC Energy Manager Basic/PRO V7.4 Trial (90 days), software and documentation on DVD; please observe product release: support.industry.siemens.com entry ID: 109815309 - - content: 1x DVD
Notes
The product was replaced with the following successor product:
6AV6372-2DF17-5AX0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6372-2DF17-4AX0
Product Description SIMATIC Energy Manager Basic/PRO V7.4 Trial (90 days), software and documentation on DVD; please observe product release: support.industry.siemens.com entry ID: 109815309 - - content: 1x DVD
Product family SIMATIC Energy Manager
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2024
Notes
The product was replaced with the following successor product:
6AV6372-2DF17-5AX0 Compare Products
Successor information
Successor 6AV6372-2DF17-5AX0
Successor Description SIMATIC Energy Manager Basic/PRO V7.5 Trial (90 days), software and documentation on DVD; please observe product release: support.industry.siemens.com entry ID: 109826722 - - content: 1x DVD
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,153 Kg
Packaging Dimension 19,00 x 23,90 x 2,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515735984
UPC 195125397347
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Y
Product Group 3016
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;