SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL8900-0DE01-0XX8-Z Y01
Product
Image similar
SIMATIC PCS neo Maintenance Reinstatement Dynamic, one-time fee for reinstatement of maintenance contract with existing PCS neo version V4.1. Required quantity results from license volume (MU). Order only in connection with Software Maintenance Package Dynamic 6DL8900-0DX00-0AL8-Z Y01 or 6DL8900-0DX00-0AV8-Z Y01, system ID (SID) and email address required for delivery.
Notes
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8900-0DE01-0XX8-Z Y01
Product Description SIMATIC PCS neo Maintenance Reinstatement Dynamic, one-time fee for reinstatement of maintenance contract with existing PCS neo version V4.1. Required quantity results from license volume (MU). Order only in connection with Software Maintenance Package Dynamic 6DL8900-0DX00-0AL8-Z Y01 or 6DL8900-0DX00-0AV8-Z Y01, system ID (SID) and email address required for delivery.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 2I4 / 2I4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125512481
Commodity Code Not available
LKZ_FDB/ CatalogID STPCSN
Product Group 4212
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-90
eClass 14 27-23-02-90
eClass 6 27-23-02-90
eClass 7.1 27-23-02-90
eClass 8 27-23-02-90
eClass 9 27-23-02-90
eClass 9.1 27-23-02-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Buy product
Quantity 1 Piece
;