SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7195-0AA05-0XA0
Product
Image similar
DP, ASIC ASPC2 STEP E2 lead-free for PROFIBUS DP, Master, Max. 12 Mbit/s 6 units for laboratory development
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7195-0AA05-0XA0
Product Description DP, ASIC ASPC2 STEP E2 lead-free for PROFIBUS DP, Master, Max. 12 Mbit/s 6 units for laboratory development
Product family PROFIBUS DP ASICs
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 251 / 251
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 0,407 Kg
Packaging Dimension 21,00 x 37,70 x 4,00
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 6
Additional Product Information
EAN 4025515072713
UPC 662643216073
Commodity Code 85423990
LKZ_FDB/ CatalogID ST76-A
Product Group 4008
Group Code R132
Country of origin Philippines
Compliance with the substance restrictions according to RoHS directive Since: 25.11.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-26-17-04
eClass 14 27-26-17-04
eClass 6 27-26-17-04
eClass 7.1 27-26-17-04
eClass 8 27-26-17-04
eClass 9 27-26-17-04
eClass 9.1 27-26-17-04
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3348
UNSPSC 15 32-10-16-09
|
Buy product
Quantity 1 Package
;