SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7651-5CX28-0YE5
Product
Image similar
SIMATIC PDM, software Upgrade Package from PDM V6.X to V8.2, floating license for 1 user, E-SW, without SW, without documentation, License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable on WIN7ULT/Server 2008 R2 Reference HW: PC/PG ******************************* Content: 1x USB
Notes
The product was replaced with the following successor product:
6ES7651-5CX68-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7651-5CX28-0YE5
Product Description SIMATIC PDM, software Upgrade Package from PDM V6.X to V8.2, floating license for 1 user, E-SW, without SW, without documentation, License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable on WIN7ULT/Server 2008 R2 Reference HW: PC/PG ******************************* Content: 1x USB
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
The product was replaced with the following successor product:
6ES7651-5CX68-0YE5 Compare Products
Successor information
Successor 6ES7651-5CX68-0YE5
Successor Description SIMATIC PDM, software Upgrade Package from PDM V6.X to V9.1, floating license for 1 user, E-SW, without SW, without documentation, License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB 2015 Server 2012 R2 Reference HW: PC/PG ******************************* Content: 1x USB
Price data
Region Specific PriceGroup / Headquarter Price Group 281 / 281
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,212 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621857899
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;