SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7651-5EX28-0YK5
Product
Image similar
SIMATIC PDM, software upgrade package from PDM V8.X to V8.2, floating license for 1 user, E-SW, without SW, without documentation, License key download, Class A, 6 languages (de, en, fr, it, sp, ch), executable in Windows 7 Ultimate/Server 2008 R2 Reference HW: PC/PG ******************************* E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6ES7651-5EX88-0YK5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7651-5EX28-0YK5
Product Description SIMATIC PDM, software upgrade package from PDM V8.X to V8.2, floating license for 1 user, E-SW, without SW, without documentation, License key download, Class A, 6 languages (de, en, fr, it, sp, ch), executable in Windows 7 Ultimate/Server 2008 R2 Reference HW: PC/PG ******************************* E-mail address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6ES7651-5EX88-0YK5 Compare Products
Successor information
Successor 6ES7651-5EX88-0YK5
Successor Description SIMATIC PDM, software Upgrade Package Basic from PDM V8.x / V9.x to V9.3 floating license for 1 user, engineering software, without software, without documentation, license key download, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition reference hardware: PC/PG ******************************* email address required for delivery
Price data
Region Specific PriceGroup / Headquarter Price Group 281 / 281
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766007552
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;