SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7823-0KU01-1AA0
Product
Image similar
S7-1500T Motion Control KinPlus runtime software, executable under CPU 1518 T/TF, drive controller 1507D TF, suitable for firmware V3.1 (TIA V19), supplied on USB flash drive, for execution, the SD card 6ES7954-8LP80-0AA0 or 6ES7954-8LT80-0AA0 is required
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-0KU01-1AA0
Product Description S7-1500T Motion Control KinPlus runtime software, executable under CPU 1518 T/TF, drive controller 1507D TF, suitable for firmware V3.1 (TIA V19), supplied on USB flash drive, for execution, the SD card 6ES7954-8LP80-0AA0 or 6ES7954-8LT80-0AA0 is required
Product family S7-1500T Motion Control KinPlus
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2TF / 2TF
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 2D002 / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,107 Kg
Packaging Dimension 185,00 x 175,00 x 35,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623162155
UPC 195125588509
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group X0BL
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;