SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7823-1SE40-0YN5
Product
TIA Portal subscription bundle All-in-one; subscription service download; T&Cs for the service can be found in the GTCs in the section "Rental Licenses"; 365-day floating licenses; software, documentation and licenses for download; within the framework of this contract, you will receive for one year all up-to-date software versions. period of delivery and service: 1 year from date of invoice. Automatic extension of contract by 1 year if not canceled 30 days before expiry ; the prerequisite for conclusion: none; -- consignee e-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1SE40-0YN5
Product Description TIA Portal subscription bundle All-in-one; subscription service download; T&Cs for the service can be found in the GTCs in the section "Rental Licenses"; 365-day floating licenses; software, documentation and licenses for download; within the framework of this contract, you will receive for one year all up-to-date software versions. period of delivery and service: 1 year from date of invoice. Automatic extension of contract by 1 year if not canceled 30 days before expiry ; the prerequisite for conclusion: none; -- consignee e-mail address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 2DI / 2DI
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622981504
UPC 195125285378
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X0FU
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;