SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FX7002-5EX23-....
Product
Image similar
Power cable pre-assembled Customer-specific 4x 4+(4x 0.5) C connector size 1 full thread S120 booksize C-/D-Types connector Quad cores 300 mm with Phoenix terminal connector UL/CSA DESINA, Trailable MOTION-CONNECT 700 Dmax=16.6 mm length (m)=
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX7002-5EX23-....
Product Description Power cable pre-assembled Customer-specific 4x 4+(4x 0.5) C connector size 1 full thread S120 booksize C-/D-Types connector Quad cores 300 mm with Phoenix terminal connector UL/CSA DESINA, Trailable MOTION-CONNECT 700 Dmax=16.6 mm length (m)=
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 764 / 764
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0,320 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-M
Product Group 9300
Group Code R220
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-03-36
eClass 14 27-14-03-36
eClass 6 27-06-23-02
eClass 7.1 27-06-23-02
eClass 8 27-06-23-02
eClass 9 27-06-23-02
eClass 9.1 27-06-23-02
ETIM 7 EC000839
ETIM 8 EC000839
ETIM 9 EC000839
|
This product has to be configured before it can be ordered.
;