SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GA7201-1AA01-0AA0
Product
Image similar
SIMOCRANE censor retroreflecting reflector V3.0 HF1 300x 300 mm with heating
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GA7201-1AA01-0AA0
Product Description SIMOCRANE censor retroreflecting reflector V3.0 HF1 300x 300 mm with heating
Product family SIMOCRANE CenSOR camera measuring system V3.0
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 741 / 741
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 2,700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766192050
Commodity Code 90319000
LKZ_FDB/ CatalogID CR1
Product Group 9654
Group Code R252
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-90
eClass 14 27-33-02-90
eClass 6 27-24-23-90
eClass 7.1 27-24-23-90
eClass 8 27-24-23-90
eClass 9 27-33-02-90
eClass 9.1 27-33-02-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;