SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GF3500-1TP03
Product
Image similar
trainer package SIMATIC MV540 included in the package: SIMATIC MV540 S code reader for reading of 1D/2D codes and object detection resolution 800 x 600 pixels; 25 mm lens E-focus; built-in ring lamp red multi; Ethernet cable 2x2 M12/RJ45 3 m, power IO data cable: lens protection glass modular Pat-Genius license; mounting plate; contains MLFB: 6GF3540-0CD10; 6GF3400-0SL03; 6GF3440-8CA; 6GF35408EA030LL0; 6GF3540-8AC11, 6GF3540-8DA13; 6GF3500-8BA21; 6GF3400-0SL03; 6XV1871-5TH30 - - for educational purposes only
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF3500-1TP03
Product Description trainer package SIMATIC MV540 included in the package: SIMATIC MV540 S code reader for reading of 1D/2D codes and object detection resolution 800 x 600 pixels; 25 mm lens E-focus; built-in ring lamp red multi; Ethernet cable 2x2 M12/RJ45 3 m, power IO data cable: lens protection glass modular Pat-Genius license; mounting plate; contains MLFB: 6GF3540-0CD10; 6GF3400-0SL03; 6GF3440-8CA; 6GF35408EA030LL0; 6GF3540-8AC11, 6GF3540-8DA13; 6GF3500-8BA21; 6GF3400-0SL03; 6XV1871-5TH30 - - for educational purposes only
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5TP / 5TP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 2,935 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125496026
Commodity Code 84719000
LKZ_FDB/ CatalogID ID10.V
Product Group X03Q
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-28-01-03
eClass 14 27-28-01-03
eClass 6 27-28-01-03
eClass 7.1 27-28-01-03
eClass 8 27-28-01-03
eClass 9 27-28-01-03
eClass 9.1 27-28-01-03
ETIM 7 EC002999
ETIM 8 EC002999
ETIM 9 EC002999
|
Buy product
Quantity 1 Piece
;