MV500 protective barrel red degree of protection IP67 for MV500 devices face plate: red / glass enclosure: metal for lens length without/with built-in ring light 48.5 mm/23.9 mm for lens width without/with built-in ring light 60.4 mm/41.6 mm suitable for lenses (MLFB): 6GF9001-1BL01,..-1BF01, ...- 1BG01 ,...- 1BH01,...- 1BJ01 6GF3540-8EA03-0LL0; suitable luminaires (MLFB): 6GF3540-8DA33, …8DA41, …8D42; WxHxD (outer, mm) 65x65x65 scope of delivery: protective barrel with mounted O-ring and pane;
Article Number (Market Facing Number) |
6GF3540-8AC51 |
Product Description |
MV500 protective barrel red degree of protection IP67 for MV500 devices face plate: red / glass enclosure: metal for lens length without/with built-in ring light 48.5 mm/23.9 mm for lens width without/with built-in ring light 60.4 mm/41.6 mm suitable for lenses (MLFB): 6GF9001-1BL01,..-1BF01, ...- 1BG01 ,...- 1BH01,...- 1BJ01 6GF3540-8EA03-0LL0; suitable luminaires (MLFB): 6GF3540-8DA33, …8DA41, …8D42; WxHxD (outer, mm) 65x65x65 scope of delivery: protective barrel with mounted O-ring and pane;
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
573 / 573 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Standard lead time ex-works |
30 Day/Days |
Net Weight (kg) |
0,010 Kg |
Packaging Dimension |
65,00 x 65,00 x 65,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106026127 |
UPC |
Not available |
Commodity Code |
90021900 |
LKZ_FDB/ CatalogID |
ID10.V |
Product Group |
9530 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-40-78 |
eClass |
14 |
27-14-40-78 |
ETIM |
7 |
EC002906 |
ETIM |
8 |
EC002906 |
ETIM |
9 |
EC002906 |
|
|
|
|