SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK6015-0AL20-0GM0
Product
Image similar
RUGGEDCOM RX1500PN LM APE1808 Line Module Application Processing Engine, Atom x5-E3940, 8GB RAM, 80GB eMMC, DisplayPort, uSD, USB, CloudConnect FW
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6015-0AL20-0GM0
Product Description RUGGEDCOM RX1500PN LM APE1808 Line Module Application Processing Engine, Atom x5-E3940, 8GB RAM, 80GB eMMC, DisplayPort, uSD, USB, CloudConnect FW
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5R3 / 5R3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 5A002A3A / ECCN : 5D002ENCA3
Standard lead time ex-works 35 Day/Days
Net Weight (kg) 0,360 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85177900
LKZ_FDB/ CatalogID IK
Product Group 2629
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
ETIM 7 EC001099
ETIM 8 EC001099
ETIM 9 EC001099
|
Buy product
Quantity 1 Piece
;