SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK6021-0MK00-0AA3
Product
Image similar
The RUGGEDCOM M2100 is an MIL-STD hardened, fully managed, modular Ethernet switch; 128-bit Encryption; Up to 3-Gigabit and 16-Fast Ethernet ports, copper and/or fiber, 2 port per module; Non-blocking, store and forward switching; Supports multi-types of fiber (multi/single-mode, ST/LC/Micro-D connectors, Bi-directional single strand) Long haul optics allow Gigabit distances up to 70km. A fixed M2100 configuration with short jackscrews, plus the unique IUID label showing both customer P/N and Siemens MFG P/N
Notes
This product is awaiting delivery release, you can order now and receive a confirmation with the expected delivery date.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6021-0MK00-0AA3
Product Description The RUGGEDCOM M2100 is an MIL-STD hardened, fully managed, modular Ethernet switch; 128-bit Encryption; Up to 3-Gigabit and 16-Fast Ethernet ports, copper and/or fiber, 2 port per module; Non-blocking, store and forward switching; Supports multi-types of fiber (multi/single-mode, ST/LC/Micro-D connectors, Bi-directional single strand) Long haul optics allow Gigabit distances up to 70km. A fixed M2100 configuration with short jackscrews, plus the unique IUID label showing both customer P/N and Siemens MFG P/N
Product family Ordering Data Overview
Product Lifecycle (PLM) QPM280:Sales Release
Notes
This product is awaiting delivery release, you can order now and receive a confirmation with the expected delivery date.
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 5R0 / 5R0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 5,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125305748
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2483
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 08.10.2021
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;