SIMATIC RF621T 120x 30x 6.5 mm (LxWxH) ISO 18000-6C, frequency 865 to 928 MHz NXP UCODE 8 EPC ID 16 byte/128 bit memory: user memory 0 byte/0 bit on metal with spacer laser inscription -40 °C to +85 °C IP67 range 10 m 10 units/pack 10 units MOQ.
Article Number (Market Facing Number) |
6GT2810-1HC80 |
Product Description |
SIMATIC RF621T 120x 30x 6.5 mm (LxWxH) ISO 18000-6C, frequency 865 to 928 MHz NXP UCODE 8 EPC ID 16 byte/128 bit memory: user memory 0 byte/0 bit on metal with spacer laser inscription -40 °C to +85 °C IP67 range 10 m 10 units/pack 10 units MOQ.
|
Product family |
RF62xT |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
0,030 Kg |
Packaging Dimension |
45,00 x 20,00 x 0,20 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4034106026899 |
UPC |
Not available |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
|
|
|
|