SIMATIC RF630L SmartLabel PET transparent, 97x 27 mm frequency 860 to 930 MHz NXP Ucode 7-xm 2k max. EPC ID 448 bit (56 bytes) user memory 2048 bit (256 bytes) adhesive on one side not printable -40 to +80 °C roll 76.2 mm (3") core diameter 5,000 units/roll 1 role/carton 5,000 units MOQ.
Article Number (Market Facing Number) |
6GT2810-2AB02-0AX2 |
Product Description |
SIMATIC RF630L SmartLabel PET transparent, 97x 27 mm frequency 860 to 930 MHz NXP Ucode 7-xm 2k max. EPC ID 448 bit (56 bytes) user memory 2048 bit (256 bytes) adhesive on one side not printable -40 to +80 °C roll 76.2 mm (3") core diameter 5,000 units/roll 1 role/carton 5,000 units MOQ.
|
Product family |
RF630L |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
0,0002 Kg (per 100 Piece) |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
100 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
5000 |
EAN |
4034106026998 |
UPC |
Not available |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10-A |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
|
|
|
|