SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ME3950-5LR20
Product
Image similar
Ultrasonic transit time Sensor Clamp-On, High Precision, Size D4H, paired, dedicated, Ex Zone 0,1,2, Class 1, Div 1,2, for steel pipe, Liquid, Pipe wall thickness from 15,7 - 31,8 mm (0.62 - 1.25 in), Best Temperature >80C (>176F) max. -40C - +121C/-40F - +250F Housing Polyetherimide/StSt corrosion resistant, incl. Couplant 7ME39600UC20 and sanding block for FST020, FST030 (FUS1010)
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME3950-5LR20
Product Description Ultrasonic transit time Sensor Clamp-On, High Precision, Size D4H, paired, dedicated, Ex Zone 0,1,2, Class 1, Div 1,2, for steel pipe, Liquid, Pipe wall thickness from 15,7 - 31,8 mm (0.62 - 1.25 in), Best Temperature >80C (>176F) max. -40C - +121C/-40F - +250F Housing Polyetherimide/StSt corrosion resistant, incl. Couplant 7ME39600UC20 and sanding block for FST020, FST030 (FUS1010)
Product family SITRANS FS220 ultrasonic flowmeter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8F7 / 8F7
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 3,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4727
Group Code R3P3
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-91
eClass 14 27-20-04-91
eClass 6 27-20-91-02
eClass 7.1 27-20-91-02
eClass 8 27-20-91-02
eClass 9 27-20-04-91
eClass 9.1 27-20-04-91
|
Buy product
Quantity 1 Piece
;