SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ME446.-.....-....
Product
The Coriolis flowmeter with superior performance under demanding conditions. This meter delivers unsurpassed performance for demanding and critical applications with superior aeration handling and advanced diagnostic functionality. The Coriolis meter with the most robust and durable design for precise measurement in high pressure applications.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME446.-.....-....
Product Description The Coriolis flowmeter with superior performance under demanding conditions. This meter delivers unsurpassed performance for demanding and critical applications with superior aeration handling and advanced diagnostic functionality. The Coriolis meter with the most robust and durable design for precise measurement in high pressure applications.
Product family SITRANS FC620/FC640
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 8F5 / 8F5
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 1,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4833
Group Code R3P3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.05.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-02
eClass 14 27-20-04-02
eClass 6 27-20-04-02
eClass 7.1 27-20-04-02
eClass 8 27-20-04-02
eClass 9 27-20-04-02
eClass 9.1 27-20-04-02
ETIM 7 EC002992
ETIM 8 EC002992
ETIM 9 EC002992
|
This product has to be configured before it can be ordered.
;