Load cell SIWAREX WL260 SP-S SC 20kg C3 MR, strain gauge in platform / single point design, rated load 20kg, accuracy class C3 MultiRange, cable length 3m, 6 wire, material stainless steel EN 1.4542, degree of protection IP68 / IP69K
Article Number (Market Facing Number) |
7MH5118-2GD50 |
Product Description |
Load cell SIWAREX WL260 SP-S SC 20kg C3 MR, strain gauge in platform / single point design, rated load 20kg, accuracy class C3 MultiRange, cable length 3m, 6 wire, material stainless steel EN 1.4542, degree of protection IP68 / IP69K
|
Product family |
Load cell |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
8W5 / 8W5 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
53 Day/Days |
Net Weight (kg) |
1,250 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623611929 |
UPC |
804766568046 |
Commodity Code |
84239010 |
LKZ_FDB/ CatalogID |
WT10 |
Product Group |
4913 |
Group Code |
R3P5 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 02.07.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-32-03-02 |
eClass |
14 |
27-32-03-02 |
eClass |
6 |
27-32-03-02 |
eClass |
7.1 |
27-32-03-02 |
eClass |
8 |
27-32-03-02 |
eClass |
9 |
27-32-03-02 |
eClass |
9.1 |
27-32-03-02 |
ETIM |
8 |
EC003997 |
ETIM |
9 |
EC004673 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|