SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ML531.-.....-....
Product
Image similar
SITRANS LR110 Radar level transmitter, continuous, non-contact, 15m (49.2ft) range, for liquids, slurries, or solids, integrated cable connection.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML531.-.....-....
Product Description SITRANS LR110 Radar level transmitter, continuous, non-contact, 15m (49.2ft) range, for liquids, slurries, or solids, integrated cable connection.
Product family SITRANS LR110
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 8L4 / 8L4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 12 Day/Days
Net Weight (kg) 1,450 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90318080
LKZ_FDB/ CatalogID FI01-4
Product Group X017
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2020
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-05
eClass 14 27-20-05-05
eClass 6 27-20-05-05
eClass 7.1 27-20-05-05
eClass 8 27-20-05-05
eClass 9 27-20-05-05
eClass 9.1 27-20-05-05
ETIM 7 EC002995
ETIM 8 EC002995
ETIM 9 EC002995
|
This product has to be configured before it can be ordered.
;