SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7PG1111-2..14-0A..
Product
Image similar
ALPHA RELAY AR112SB (4 CONTACT) SINGLE ELEMENT,HAND RESET FLAG, HAND RESET CONTACTS FOUR CONTACTS NO ADDITIONAL TIME DELAY CASE SIZE E2 (4U HIGH)
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7PG1111-2..14-0A..
Product Description ALPHA RELAY AR112SB (4 CONTACT) SINGLE ELEMENT,HAND RESET FLAG, HAND RESET CONTACTS FOUR CONTACTS NO ADDITIONAL TIME DELAY CASE SIZE E2 (4U HIGH)
Product family Reyrolle 7PG11 AR - Auxiliary relay
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 18E / B13
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 70 Day/Days
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1346
Group Code U321
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 07.07.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-16-01
eClass 14 27-37-16-01
eClass 6 27-37-16-01
eClass 7.1 27-37-16-01
eClass 8 27-37-16-01
eClass 9 27-37-16-01
eClass 9.1 27-37-16-01
ETIM 7 EC001437
ETIM 8 EC001437
ETIM 9 EC001437
UNSPSC 15 32-15-17-05
|
This product has to be configured before it can be ordered.
;