SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7SC8024-2BB90-3FB0 L3R
Product
Image similar
Feeder automation controller Enclosure, 12 BI, 8 BO, 1 live contact, Measuring inputs: 4 x I, 3 x U, 1 x U for voltage detection, Rated auxiliary power: DC 24 V/48 V Surface/flush-mounting enclosure with HMI, English, 50/60 Hz, IEC / ANSI curves, Region world, (language can be changed), system interface IEC 61850 / PROFINET IO, 100 Mbit Ethernet, electrical, double, 2 x RJ45 connectors, Functionality: Basic version + "FB" package
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SC8024-2BB90-3FB0 L3R
Product Description Feeder automation controller Enclosure, 12 BI, 8 BO, 1 live contact, Measuring inputs: 4 x I, 3 x U, 1 x U for voltage detection, Rated auxiliary power: DC 24 V/48 V Surface/flush-mounting enclosure with HMI, English, 50/60 Hz, IEC / ANSI curves, Region world, (language can be changed), system interface IEC 61850 / PROFINET IO, 100 Mbit Ethernet, electrical, double, 2 x RJ45 connectors, Functionality: Basic version + "FB" package
Product family SIPROTEC 7SC80 - Feeder Automation Controller
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 18E / B18
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 5,600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515640530
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1318
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 24.09.2012
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;