line differential protection enclosure 1/6 19", 4 x I, 3 x V, 7 BI, 8 BO (2 change-over contacts), 1 live contact, protection interface fiber-optic for mono-(24 km) / multi- mode fiber(4 km),LC duplex connector measuring inputs: Iph = 1 A/5 A, Ie = 1 A/5 A, rated auxiliary power: 24 - 48 V DC, installation enclosure, screw terminals region world, IEC / ANSI, language English (can be changed), front membrane standard, system interface port B (device underside, on front) Modbus, electrical RS485 measurement: fault recording, functionality: basic version(*)
Article Number (Market Facing Number) |
7SD8061-1EB90-1FB0 L0D |
Product Description |
line differential protection enclosure 1/6 19", 4 x I, 3 x V, 7 BI, 8 BO (2 change-over contacts), 1 live contact, protection interface fiber-optic for mono-(24 km) / multi- mode fiber(4 km),LC duplex connector measuring inputs: Iph = 1 A/5 A, Ie = 1 A/5 A, rated auxiliary power: 24 - 48 V DC, installation enclosure, screw terminals region world, IEC / ANSI, language English (can be changed), front membrane standard, system interface port B (device underside, on front) Modbus, electrical RS485 measurement: fault recording, functionality: basic version(*)
|
Product family |
SIPROTEC 7SD80 – 4xI 0/3xV |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
18E / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
40 Day/Days |
Net Weight (kg) |
4,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515638452 |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1318 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.08.2010 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|