SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7SR2204-2.A77-0EA0
Product
Image similar
ARGUS-M DIRECTIONAL. OVERCURRENT RELAY CASE SIZE E8, 5 CT, 4 VT, 13 BINARY INP./14 BINARY OUTP. 8 LEDS + 6 KEYS MEASURING INPUT: 1/5 A 63.5/ 110V, 50/60HZ USB FRONT PORT, RS485 REAR PORT + REAR ELECTRICAL ETHERNET RJ45 IEC 60870-5-103, MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) AND IEC 61850 PROTECTION FUNCTION: STANDARD VERSION PLUS AUTORECLOSE (79) + (25) CHECK
Notes
Product Configuration is incomplete. Please check the configuration.
Successor:Substitute solution with 7SR5111, 7SR5121
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SR2204-2.A77-0EA0
Product Description ARGUS-M DIRECTIONAL. OVERCURRENT RELAY CASE SIZE E8, 5 CT, 4 VT, 13 BINARY INP./14 BINARY OUTP. 8 LEDS + 6 KEYS MEASURING INPUT: 1/5 A 63.5/ 110V, 50/60HZ USB FRONT PORT, RS485 REAR PORT + REAR ELECTRICAL ETHERNET RJ45 IEC 60870-5-103, MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) AND IEC 61850 PROTECTION FUNCTION: STANDARD VERSION PLUS AUTORECLOSE (79) + (25) CHECK
Product family Reyrolle 7SR220 Argus - 5xI, 4xV, directional
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 31.12.2023
Notes
Product Configuration is incomplete. Please check the configuration.
Successor:Substitute solution with 7SR5111, 7SR5121
Price data
Region Specific PriceGroup / Headquarter Price Group 18E / B20
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 5,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1341
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 31.07.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
This product has to be configured before it can be ordered.
;