ARGUS-M DIRECTIONAL. OVERCURRENT RELAY CASE SIZE E8, 5 CT, 4 VT, 13 BINARY INP./14 BINARY OUTP. 8 LEDS + 6 KEYS MEASURING INPUT: 1/5 A 63.5/ 110V, 50/60HZ USB FRONT PORT, RS485 REAR PORT + REAR OPTICAL ETHERNET DUPLEX IEC 60870-5-103, MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) AND IEC 61850 PROTECTION FUNCTION: STANDARD VERSION
Notes
Product Configuration is incomplete. Please check the configuration.
Successor:Substitute solution with 7SR5111, 7SR5121
Article Number (Market Facing Number) |
7SR2204-2.A87-0CA0 |
Product Description |
ARGUS-M DIRECTIONAL. OVERCURRENT RELAY CASE SIZE E8, 5 CT, 4 VT, 13 BINARY INP./14 BINARY OUTP. 8 LEDS + 6 KEYS MEASURING INPUT: 1/5 A 63.5/ 110V, 50/60HZ USB FRONT PORT, RS485 REAR PORT + REAR OPTICAL ETHERNET DUPLEX IEC 60870-5-103, MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) AND IEC 61850 PROTECTION FUNCTION: STANDARD VERSION
|
Product family |
Reyrolle 7SR220 Argus - 5xI, 4xV, directional |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 31.12.2023 |
Notes |
Product Configuration is incomplete. Please check the configuration.
Successor:Substitute solution with 7SR5111, 7SR5121
|
Region Specific PriceGroup / Headquarter Price Group |
18E / B20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
40 Day/Days |
Net Weight (kg) |
5,200 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1341 |
Group Code |
U321 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.07.2013 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|