Transformer differential protection (Duobias- M) E10 enclosure, 6 curr. trans., 2 ES/EDS curr. trans., 1 volt. trans. 19 BI / 14 BO, 24 LEDs Measuring inputs: 1/5A, 40 to 160V, 50/60Hz Auxiliary voltage 24 - 250V DC / 100- 230V AC Threshold binary input: 88V DC USB interface at front, RS485 interface at rear, Protocol: IEC 60870-5-103 and Modbus RTU (adjustable) Protective function: Standard version + Option B
Notes
Successor:Substitute solution with 7SR54
Article Number (Market Facing Number) |
7SR2423-2NA11-0BA0 |
Product Description |
Transformer differential protection (Duobias- M) E10 enclosure, 6 curr. trans., 2 ES/EDS curr. trans., 1 volt. trans. 19 BI / 14 BO, 24 LEDs Measuring inputs: 1/5A, 40 to 160V, 50/60Hz Auxiliary voltage 24 - 250V DC / 100- 230V AC Threshold binary input: 88V DC USB interface at front, RS485 interface at rear, Protocol: IEC 60870-5-103 and Modbus RTU (adjustable) Protective function: Standard version + Option B
|
Product family |
Reyrolle 7SR242 Duobias - 8xI 1xV, 2 winding transformer |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 31.12.2023 |
Notes |
Successor:Substitute solution with 7SR54
|
Region Specific PriceGroup / Headquarter Price Group |
18E / B20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
20 Day/Days |
Net Weight (kg) |
7,100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515641070 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1341 |
Group Code |
U321 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.10.2010 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|