SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7XV5461-0BE00
Product
Image similar
OPTICAL REPEATER FOR THE TRANSMISSION OF ASYNCHRONOUS AND SYNCHRONOUS SERIAL DATAS VIA MULTIMODE FIBER CABLES FOR SIPROTEC-RELAYS, COMMUNICATION ACCESSORIES AND SERIAL DEVICES UP TO 1.5 MBIT/S 1300NM, LC-CONNECTOR, PERMISSIBLE ATTENUATION 29 DB FOR REACHES UP TO 8 KM
Notes
Successor:7XV5461-0CH00
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XV5461-0BE00
Product Description OPTICAL REPEATER FOR THE TRANSMISSION OF ASYNCHRONOUS AND SYNCHRONOUS SERIAL DATAS VIA MULTIMODE FIBER CABLES FOR SIPROTEC-RELAYS, COMMUNICATION ACCESSORIES AND SERIAL DEVICES UP TO 1.5 MBIT/S 1300NM, LC-CONNECTOR, PERMISSIBLE ATTENUATION 29 DB FOR REACHES UP TO 8 KM
Product family 7XV5461 - Optical Repeater for multimode fiber cables
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 30.06.2025
Notes
Successor:7XV5461-0CH00
Price data
Region Specific PriceGroup / Headquarter Price Group 18G / B10
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 2,000 Kg
Packaging Dimension 26,00 x 39,00 x 26,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515639855
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1320
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 26.08.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-90-90
eClass 14 19-17-90-90
eClass 6 19-17-92-90
eClass 7.1 19-17-92-90
eClass 8 19-17-92-90
eClass 9 19-17-92-90
eClass 9.1 19-17-92-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;