SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7XV5662-0AD00
Product
Image similar
COMMUNICATIONS CONVERTER FOR THE CONVERSION OF SYNCHR. OR ASYNCHRONOUS SERIAL DATAS TO A E1 (2 MBIT/S-G703.6) OR T1(1.544 MBIT/S) NETW. INTERF. EL.OUTP.INTERFACE VIA TER.BLOCK TWO INDEPENDENT SERIAL OPTICAL INPUTS WITH ST-CONNECTORS WITH 820NM F. MULTIMODE FIBER CABLE F. MAX.512 KBIT/S/115,2 KBIT/S FOR SYNC./ASYNC. DATAS. ONE RS232/RS485 INTERFACE WITH MAX.115,2 KBIT/S (RS485 MAX. 57,6KBIT/S) DESIGNED AS 9POL.SUB-D SOCKET FOR THE CONNECTION WITH DIGSI-KABEL 7XV5100. WIDERANGE POWER SUPPLY/AUXILLI. VOLTAGE FROM 24V-250V DC OR 115/230V AC
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XV5662-0AD00
Product Description COMMUNICATIONS CONVERTER FOR THE CONVERSION OF SYNCHR. OR ASYNCHRONOUS SERIAL DATAS TO A E1 (2 MBIT/S-G703.6) OR T1(1.544 MBIT/S) NETW. INTERF. EL.OUTP.INTERFACE VIA TER.BLOCK TWO INDEPENDENT SERIAL OPTICAL INPUTS WITH ST-CONNECTORS WITH 820NM F. MULTIMODE FIBER CABLE F. MAX.512 KBIT/S/115,2 KBIT/S FOR SYNC./ASYNC. DATAS. ONE RS232/RS485 INTERFACE WITH MAX.115,2 KBIT/S (RS485 MAX. 57,6KBIT/S) DESIGNED AS 9POL.SUB-D SOCKET FOR THE CONNECTION WITH DIGSI-KABEL 7XV5100. WIDERANGE POWER SUPPLY/AUXILLI. VOLTAGE FROM 24V-250V DC OR 115/230V AC
Product family 7XV5662 - Communication Converter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 18G / B10
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 1,220 Kg
Packaging Dimension 25,40 x 38,60 x 26,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515639961
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID PTD/EA
Product Group 1320
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 16.10.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-90-90
eClass 14 19-17-90-90
eClass 6 19-17-92-90
eClass 7.1 19-17-92-90
eClass 8 19-17-92-90
eClass 9 19-17-92-90
eClass 9.1 19-17-92-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;