SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8GK2042-1KL21
Product
ALPHA 125 UNIVERSAL, wall-mounted cabinet, Surface mounting, with distribution board panel, IP43, Protection class 1, H: 600 mm, W: 600 mm, T: 140 mm, RAL 7035, with door
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8GK2042-1KL21
Product Description ALPHA 125 UNIVERSAL, wall-mounted cabinet, Surface mounting, with distribution board panel, IP43, Protection class 1, H: 600 mm, W: 600 mm, T: 140 mm, RAL 7035, with door
Product family Surface-mounting distribution boards
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13W / 1BP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 3 Day/Days
Net Weight (kg) 16,800 Kg
Packaging Dimension 700,00 x 700,00 x 185,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869373454
UPC Not available
Commodity Code 94032080
LKZ_FDB/ CatalogID LV10.2
Product Group 5561
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-25-02
eClass 14 27-14-25-02
eClass 6 27-14-25-02
eClass 7.1 27-14-25-02
eClass 8 27-14-25-02
eClass 9 27-14-25-02
eClass 9.1 27-14-25-02
ETIM 7 EC000058
ETIM 8 EC000058
ETIM 9 EC000058
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;