SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8GS2097-2
Product
Image similar
ALPHA-ZS, Quick assembly kit H=1200 mm, W=250 mm 1 reserve section, 3 distribution rows
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8GS2097-2
Product Description ALPHA-ZS, Quick assembly kit H=1200 mm, W=250 mm 1 reserve section, 3 distribution rows
Product family ALPHA 400-ZS
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13W / 1BP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor --4-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 21 Day/Days
Net Weight (kg) 5,580 Kg
Packaging Dimension 265,00 x 1230,00 x 160,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869337937
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.2
Product Group 5744
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-24-19
eClass 14 27-14-24-19
eClass 6 27-14-24-19
eClass 7.1 27-14-24-19
eClass 8 27-14-24-19
eClass 9 27-14-24-19
eClass 9.1 27-14-24-19
ETIM 7 EC000263
ETIM 8 EC000263
ETIM 9 EC000263
|
Buy product
Quantity 1 Piece
;