SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8MF5088-5E
Product
Standard cabinet 8MF5 HxWxD=2000x 800x 800 Installation: single non-ventilated, not mounted, screwed IP54,
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8MF5088-5E
Product Description Standard cabinet 8MF5 HxWxD=2000x 800x 800 Installation: single non-ventilated, not mounted, screwed IP54,
Product family SIVACON 8MF2, 8MF5 and 8MF6 System Cubicles
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 195 / 1EB
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 165,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515210702
UPC Not available
Commodity Code 94032080
LKZ_FDB/ CatalogID LV10.2
Product Group 5846
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-01-01
eClass 14 27-18-01-01
eClass 6 27-18-01-01
eClass 7.1 27-18-01-01
eClass 8 27-18-01-01
eClass 9 27-18-01-01
eClass 9.1 27-18-01-01
ETIM 7 EC000261
ETIM 8 EC000261
ETIM 9 EC000261
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;