SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8US2400-0AB00
Product
busbar system 8US2, device holder 1-pole, without electrical contacting, 18 x 160 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8US2400-0AB00
Product Description busbar system 8US2, device holder 1-pole, without electrical contacting, 18 x 160 mm
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 14O / 1CU
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 3 Day/Days
Net Weight (kg) 0,044 Kg
Packaging Dimension 65,00 x 190,00 x 45,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 6
Additional Product Information
EAN 4047624598854
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10
Product Group X0PM
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2024
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-03-01
eClass 14 27-37-03-01
eClass 6 27-37-03-01
eClass 7.1 27-37-03-01
eClass 8 27-37-03-01
eClass 9 27-37-03-01
eClass 9.1 27-37-03-01
ETIM 7 EC001531
ETIM 8 EC001531
ETIM 9 EC001531
|
Buy product
Quantity 1 Piece
;