SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8WH1000-0AK01
Product
Terminal, screw terminal, through-type terminal, 16 mm², blue
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH1000-0AK01
Product Description Terminal, screw terminal, through-type terminal, 16 mm², blue
Product family SENTRON 8WH1 Screw Terminals
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12X / 1BT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,030 Kg
Packaging Dimension 46,00 x 53,00 x 12,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4001869402949
UPC 887621419219
Commodity Code 85369010
LKZ_FDB/ CatalogID LV10.2
Product Group 5555
Group Code P310
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 28.05.2009
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-20
eClass 14 27-25-01-01
eClass 6 27-14-11-20
eClass 7.1 27-14-11-20
eClass 8 27-14-11-20
eClass 9 27-14-11-20
eClass 9.1 27-14-11-20
ETIM 7 EC000897
ETIM 8 EC000897
ETIM 9 EC000897
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 1 Piece
;