SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
9LA1110-6SY11-2AD0
Product
Image similar
Industrial Automation DataCenter - next generation firewall - hardware bundle. This bundle (redundant) includes: PA-460 firewall (2x), 19" rackmount kit (1x), power supply unit (4x). Support is mandatory and must be ordered separately. Use of the product requires activation and acceptance of the Palo Alto Networks T&Cs via the websites of Palo Alto Networks. For inquiries, please contact sivaas.industry@siemens.com
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LA1110-6SY11-2AD0
Product Description Industrial Automation DataCenter - next generation firewall - hardware bundle. This bundle (redundant) includes: PA-460 firewall (2x), 19" rackmount kit (1x), power supply unit (4x). Support is mandatory and must be ordered separately. Use of the product requires activation and acceptance of the Palo Alto Networks T&Cs via the websites of Palo Alto Networks. For inquiries, please contact sivaas.industry@siemens.com
Product family Industrial Next Generation Firewall
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 5A002A1B / ECCN : 5A002ENCR
Standard lead time ex-works 60 Day/Days
Net Weight (kg) 12,980 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group X05A
Group Code R39D
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;