SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
9LS1101-0EA00
Product
Image similar
Remote Service Connection Box for Digital Industries Portfolio (CS) with common Remote Service Plattform (cRSP) as Remote Software. Interface: Industrial Ethernet. With preconfigured SCALANCE M876-4 4G-Router (EU) (SIM-Card not included). Country approval for Router: Australia, EU, India, Japan, Marocco, New Zealand, Saudi-Arabia, Singapore, Turkey.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LS1101-0EA00
Product Description Remote Service Connection Box for Digital Industries Portfolio (CS) with common Remote Service Plattform (cRSP) as Remote Software. Interface: Industrial Ethernet. With preconfigured SCALANCE M876-4 4G-Router (EU) (SIM-Card not included). Country approval for Router: Australia, EU, India, Japan, Marocco, New Zealand, Saudi-Arabia, Singapore, Turkey.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8D1 / 8D1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Standard lead time ex-works On request
Net Weight (kg) 5,166 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID PA30
Product Group 4642
Group Code R352
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2021
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-08
eClass 6 27-23-02-35
eClass 7.1 27-23-02-35
eClass 8 27-23-02-35
eClass 9 27-23-02-35
eClass 9.1 27-23-02-35
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;