SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
9MC0110-1AA00-0AA8
Product
Image similar
Brownfield Analytics Operations- Medium Package (up to 75 machines licensed) The yearly subscription provides highlighting the most important KPIs: - Machine Status - Part Count - Current Program Name - Machine Mode - Current Feed Override - Efficiency indicator - Execution Indicator - Cycle time indicator - Availability indicator - KPI History ------------------------------- Precondition: - BFC Gateway connectivity lic. delivering required data BFC Pro recommended
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9MC0110-1AA00-0AA8
Product Description Brownfield Analytics Operations- Medium Package (up to 75 machines licensed) The yearly subscription provides highlighting the most important KPIs: - Machine Status - Part Count - Current Program Name - Machine Mode - Current Feed Override - Efficiency indicator - Execution Indicator - Cycle time indicator - Availability indicator - KPI History ------------------------------- Precondition: - BFC Gateway connectivity lic. delivering required data BFC Pro recommended
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 3DT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125606272
Commodity Code Not available
LKZ_FDB/ CatalogID AUT2-SL
Product Group 4R22
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-90
eClass 14 19-20-01-90
eClass 6 19-20-01-90
eClass 7.1 19-20-01-90
eClass 8 19-20-01-90
eClass 9 19-20-01-90
eClass 9.1 19-20-01-90
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;