SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
9MC1110-0MS00-0AA0
Product
Image similar
Managed System Services Machine Tools 1y MSS - Machine Tools small the service includes: 1-year exclusive technical support for machine tools. familiarization through mobilization 30 hours managed support. Support can be extended. Exclusive Support Manager. Status meetings as required. period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: see SIOS ID 109811746 ! Registration of the supported products/systems required. The supplementary conditions for service provisions apply.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9MC1110-0MS00-0AA0
Product Description Managed System Services Machine Tools 1y MSS - Machine Tools small the service includes: 1-year exclusive technical support for machine tools. familiarization through mobilization 30 hours managed support. Support can be extended. Exclusive Support Manager. Status meetings as required. period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: see SIOS ID 109811746 ! Registration of the supported products/systems required. The supplementary conditions for service provisions apply.
Product family Managed System Services
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 3DT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID AUT2-SL
Product Group 4R22
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;