SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
9MC3110-4SE00-0AT3
Product
Image similar
Service Protect 1 year online delivery. Coverage for your SIMOTICS Motor, for an extended service period of 1 year. "Service protect 1 year" can be purchased at any time but must be linked to the associated hardware within 48 months of purchase and during standard warranty period of the hardware; online registration is required. In the event of a recognized service case within the service period, the registered product is exchanged or repaired free of charge.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9MC3110-4SE00-0AT3
Product Description Service Protect 1 year online delivery. Coverage for your SIMOTICS Motor, for an extended service period of 1 year. "Service protect 1 year" can be purchased at any time but must be linked to the associated hardware within 48 months of purchase and during standard warranty period of the hardware; online registration is required. In the event of a recognized service case within the service period, the registered product is exchanged or repaired free of charge.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7ZS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106460587
UPC 195125460935
Commodity Code Not available
LKZ_FDB/ CatalogID AUT2-SL
Product Group 9742
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-92
eClass 14 27-02-26-92
eClass 9.1 27-02-26-91
|
Buy product
Quantity 1 Piece
;