SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
A5E50698081
Product
Image similar
SITRANS F M Accessory MAG 8000 Internal Battery with connector, 2 D-cell (3.6 V, 34 Ah), incl. accessories for replacement and NBR O-ring. Made in Europe
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E50698081
Product Description SITRANS F M Accessory MAG 8000 Internal Battery with connector, 2 D-cell (3.6 V, 34 Ah), incl. accessories for replacement and NBR O-ring. Made in Europe
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8F2 / 8F2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85065010
LKZ_FDB/ CatalogID FI01-3
Product Group 4844
Group Code R3P3
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-05-04-01
eClass 14 27-05-04-01
eClass 7.1 27-05-04-01
eClass 8 27-05-04-01
eClass 9 27-05-04-01
eClass 9.1 27-05-04-01
ETIM 7 EC000356
ETIM 8 EC000356
ETIM 9 EC000356
|
Buy product
Quantity 1 Piece
;