SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
C53207-A404-D445-1
Product
Image similar
Parallel-Port in USB-Dongle Exchange - of a delivered Parallel- Port-Dongle - with an USB-Dongle for the application SICAM PAS. Predcondition for the order processing: In the order the Serial number of the USB-Dongle has to be referenced as well as the order numbers (MLFB) of the SICAM PAS Basic- und optional modules (of the first order). After reception of the USB- Dongle the Parallel-Port- Dongle has to be sent back immediately.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) C53207-A404-D445-1
Product Description Parallel-Port in USB-Dongle Exchange - of a delivered Parallel- Port-Dongle - with an USB-Dongle for the application SICAM PAS. Predcondition for the order processing: In the order the Serial number of the USB-Dongle has to be referenced as well as the order numbers (MLFB) of the SICAM PAS Basic- und optional modules (of the first order). After reception of the USB- Dongle the Parallel-Port- Dongle has to be sent back immediately.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 18H / B26
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0,400 Kg
Packaging Dimension 26,00 x 38,60 x 15,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515719878
UPC Not available
Commodity Code 84733080
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1372
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 24.07.2007
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;