SIMOTICS S-1FG1 synchronous servo geared motor helical gearbox D19 motor type CT 300V AH36 Mmax=4.5 Nm Pn=0.275 kW
Notes
De productconfiguratie is incompleet
Artikelnummer |
1FG1201-..C23-1... |
Artikelomschrijving |
SIMOTICS S-1FG1 synchronous servo geared motor helical gearbox D19 motor type CT 300V AH36 Mmax=4.5 Nm Pn=0.275 kW
|
Product family |
Servo helical geared motors |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
De productconfiguratie is incompleet
|
Productgroep / Internationale productgroep |
10E / 769 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
------71 |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
25 Dag/Dagen |
Netto gewicht (kg) |
5,850 KG |
Afmetingseenheid |
Niet beschikbaar |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
Niet beschikbaar |
UPC |
Niet beschikbaar |
Statistieknummer |
85015100 |
LKZ |
D41 |
Fabrikaatgroep |
5685 |
Group Code |
R220 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 18-09-17 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
|
|
|
|