Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
31-07-21 4:42:07
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
1FK2306-2AC11-1SB0
Product
SIMOTICS S-1FK2 HI Servo motor M0=6 Nm; PN = 1.15 kW at nN=2000 rpm (380-480 V); With holding brake; Degree of protection IP65; Shaft D24x50 mm with feather key; Absolute encoder single-turn 22-bit (encoder AS22DQC); With DRIVE-CLiQ plug M17; Power connector size M23;
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 1FK2306-2AC11-1SB0
Artikelomschrijving SIMOTICS S-1FK2 HI Servo motor M0=6 Nm; PN = 1.15 kW at nN=2000 rpm (380-480 V); With holding brake; Degree of protection IP65; Shaft D24x50 mm with feather key; Absolute encoder single-turn 22-bit (encoder AS22DQC); With DRIVE-CLiQ plug M17; Power connector size M23;
Product family 1FK2 servomotors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 10C / DMM
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor ------71
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 30 Dag/Dagen
Netto gewicht (kg) 9,000 KG
Verpakkings afmetingen 255,00 x 455,00 x 275,00
Afmetingseenheid MM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN 4025515669883
UPC Niet beschikbaar
Statistieknummer 85015220
LKZ NC82
Fabrikaatgroep 4R43
Group Code R220
Land van herkomst China
RoHS conformiteit datum RoHS compliant since: 01-06-19
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classificeringen
 
Versie Classificatie
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
|
U kunt ook opties aan dit product toevoegen.