Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
27-07-21 7:30:34
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
1FK7022-5AK71-1UG0-Z P50+P96+Y84
Product
Image similar
SIMOTICS S synchronous servo motor 1FK7 Compact 0.85 Nm, 100 K, 6000 rpm 0.38 kW, naturally cooled power/signal connectors Connector can be rotated by 270° IMB 5 design (IM V1, IM V3) flange 1; resolver multi-pole; (resolver P=3) with Drive-CLiQ interface plain shaft, Tolerance N without holding brake Degree of protection IP64 Y84: Customer specifications on the rating plate P50: Sequential number on label P96: Bulk packaging in box Customer-specific motor according to CIGO No.: 10066294
Notes
Voeg de text voor de Y optie toe (via de Configurator).
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 1FK7022-5AK71-1UG0-Z P50+P96+Y84
Artikelomschrijving SIMOTICS S synchronous servo motor 1FK7 Compact 0.85 Nm, 100 K, 6000 rpm 0.38 kW, naturally cooled power/signal connectors Connector can be rotated by 270° IMB 5 design (IM V1, IM V3) flange 1; resolver multi-pole; (resolver P=3) with Drive-CLiQ interface plain shaft, Tolerance N without holding brake Degree of protection IP64 Y84: Customer specifications on the rating plate P50: Sequential number on label P96: Bulk packaging in box Customer-specific motor according to CIGO No.: 10066294
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Voeg de text voor de Y optie toe (via de Configurator).
Price data
Productgroep / Internationale productgroep 10E / 762
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor ------71
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 60 Dag/Dagen
Netto gewicht (kg) 1,800 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC 804766800788
Statistieknummer 85015100
LKZ SD.NC60KT-1FK7
Fabrikaatgroep 6252
Group Code R220
Land van herkomst Roemenië
RoHS conformiteit datum RoHS compliant since: 01-07-06
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classificeringen
 
Versie Classificatie
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
|
U kunt ook opties aan dit product toevoegen.
Loading Spice Documents...